Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Clear Cover 3000K

Expand Table
EN
Pré-visualizar imagem
PREVIEWPERLINE
ORDERNO
always vertical
ALWAYS_VERTICAL
apparent load
APPARENT_LOAD
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
color filter
COLOR_FILTER
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
design option
DESIGN_OPTION
dimming lamp color temperature shift
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
emit from rectangle length
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle width
EMIT_FROM_RECTANGLE_WIDTH
1
2
3
4
5
Clear Cover 10deg 3000K
1
0
0
0
16777215
0
0
0
-1
0
1000
28.2
Clear Cover 3000K
1
0
0
0
16777215
0
0
0
-1
0
1000
28.2
Clear Cover 20deg 3000K
1
0
0
0
16777215
0
0
0
-1
0
1000
28.2
Clear Cover Spread Lens 3000K
1
0
0
0
16777215
0
0
0
-1
0
1000
28.2
Clear Cover 30deg 3000K
1
0
0
0
16777215
0
0
0
-1
0
1000
28.2
Mostrar ecrã comprimido (5 de produtos)
Número de encomendaClear Cover 3000K
Última alteração19.01.2021 09:24:24
Unidade

Classificações

CNS

CNSERPBASE Object Properties